MAX4182

Obsolete

Single/Dual/Quad, 270MHz, 1mA, SOT23, Current-Feedback Amplifiers with Shutdown

Viewing:

Overview

  • Ultra-Low Supply Current: 1mA per Amplifier
  • Shutdown Mode:
    • Outputs Placed in High-Z
    • Supply Current Reduced to 135µA
  • Operate from a Single +5V Supply or Dual ±5V Supplies
  • Wide Bandwidth:
    • 270MHz -3dB Small-Signal Bandwidth (MAX4181/84/85/87)
  • 450V/µs Slew Rate
  • Fast, 20ns Settling Time to 0.1%
  • Excellent Video Specifications:
    • Gain Flatness to 70MHz (MAX4180/82/83/86)
    • 0.08%/0.03° Differential Gain/Phase
  • Low Distortion: -73dBc SFDR (fC = 5MHz, VOUT= 2VP-P)
  • Available in Tiny Surface-Mount Packages:
    • 6-Pin SOT23 (MAX4180/81)
    • 10-Pin µMAX® (MAX4183/85)
    • 16-Pin QSOP (MAX4186/87)
MAX4182
Single/Dual/Quad, 270MHz, 1mA, SOT23, Current-Feedback Amplifiers with Shutdown
MAX4180, MAX4181, MAX4182, MAX4183, MAX4184, MAX4185, MAX4186, MAX4187: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4182 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed