MAX4118

Obsolete

Single/Dual/Quad, 400MHz, Low-Power, Current Feedback Amplifiers

Viewing:

Overview

  • 400MHz -3dB Bandwidth (MAX4112/MAX4117)
    270MHz -3dB Bandwidth (MAX4113/MAX4119)
    300MHz -3dB Bandwidth (MAX4118/MAX4120)
  • 0.1dB Gain Flatness to 115MHz (MAX4113/MAX4118/MAX4120)
  • 1200V/µs Slew Rate (MAX4112/MAX4117/MAX4119)
    1800V/µs Slew Rate (MAX4113/MAX4118/MAX4120)
  • 280MHz Full-Power Bandwidth (VOUT = 2VP-P, MAX4112/MAX4117)
    240MHz Full-Power Bandwidth (VOUT = 2VP-P, MAX4113/MAX4118/MAX4120)
  • High Output Drive: 80mA
  • Low Power: 5mA Supply Current per Channel
MAX4118
Single/Dual/Quad, 400MHz, Low-Power, Current Feedback Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4118 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed