MAX4100

Obsolete

500MHz, Low-Power Op Amps

Viewing:

Overview

  • 500MHz Unity-Gain Bandwidth (MAX4100)
  • 200MHz -3dB Bandwidth (AVCL = 2V/V, MAX4101)
  • 65MHz 0.1dB Gain Flatness (MAX4100)
  • 250V/µs Slew Rate
  • 0.06%/0.04° Differential Gain/Phase
  • High Output Drive: 80mA
  • Low Power: 5mA Supply Current
  • Fast Settling Time:
    • 18ns to 0.1%
    • 35ns to 0.01%
MAX4100
500MHz, Low-Power Op Amps
MAX4100, MAX4101: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed