MAX407

PRODUCTION

Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps

Viewing:

Overview

  • 1.2µA Max Quiescent Current per Amplifier
  • +2.5V to +10V Single-Supply Range
  • 500µV Max Offset Voltage (MAX406A/MAX409A)
  • < 0.1pA Typical Input Bias Current
  • Output Swings Rail-to-Rail
  • Input Voltage Range Includes Negative Rail
MAX407
Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps
MAX406, MAX407, MAX409, MAX417, MAX418, MAX419: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX407 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed