MAX4037

PRODUCTION

Low IBIAS, +1.4V/800nA, Rail-to-Rail Op Amps with +1.2V Buffered Reference

Low IBIAS +1.4V/800nA, Rail-to-Rail Op Amplifiers with +1.2V Buffered Reference

Viewing:

Overview

  • Ultra-Low 800nA per Amplifier Supply Current
  • Ultra-Low 1.4V Supply Voltage Operation (1.8V for MAX4037/MAX4039)
  • Rail-to-Rail Outputs Drive 5kΩ and 5000pF Load
  • 1.232V ±0.5%, 120ppm/°C (max) Reference (MAX4037/MAX4039)
  • No External Reference Bypass Capacitor Required
  • No Phase Reversal for Overdriven Inputs
  • Low 1.0pA (typ) Input Bias Current
  • Low 200µV Input Offset Voltage
  • Unity-Gain Stable
  • Available in Tiny UCSP, SC70, SOT23, TDFN, and µMAX Packages
  • Available in -40°C to +125°C Temperature Range (MAX4036A/MAX4038A)
MAX4037
Low IBIAS, +1.4V/800nA, Rail-to-Rail Op Amps with +1.2V Buffered Reference
MAX4036, MAX4037, MAX4038, MAX4039: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4037 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed