MAX40242

PRODUCTION

20V, Low Input Bias-Current, Low-Noise, Dual Op Amp

Dual Amplifier Offers a Combination of Very Low Bias Current and Low Noise Per Unit of Power

Viewing:

Overview

  • 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
  • 2pA (Max) Input Bias Current
  • 5nV/√Hz Input Voltage Noise
  • 10MHz Bandwidth
  • 8V/μs Slew Rate
  • Rail-to-Rail Output
  • Integrated EMI Filters
  • 1.2mA Supply Current per Amplifier
  • Tiny, 0.85mm x 1.65mm 8-WLP
MAX40242
20V, Low Input Bias-Current, Low-Noise, Dual Op Amp
MAX40242: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX40242EVKIT

Evaluation Kit for the MAX40242

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Outputs
  • Accommodates Easy-to-Use 0805 Components
  • 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40242 evaluation kit (EV kit) provides a proven design to evaluate the MAX40242 low-input bias current, low-noise operational amplifier (op amp) in an 8-pin μMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX40242ANA+ installed.

Applications

  • Chemical Sensor Interface
  • Industrial: Process and Control
  • Medical Pulse Oximetry
  • Photodiode Sensor Interface
  • Precision Instrumentation

MAX40242EVKIT
Evaluation Kit for the MAX40242
MAX40242EVKIT: Board Photo

Latest Discussions

No discussions on MAX40242 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed