MAX3866

Obsolete

2.5Gbps, +3.3V Combined Transimpedance Limiting Amplifier

High Performance, Higher Integration

Viewing:

Overview

  • Input Sensitivities Better than -22dBm (7.8µAp-p)
  • Overdrive Capability Better than +1.4dBm (2.5mAp-p)
  • Single +3.3V or +5V Supply
  • 165mW Power Dissipation (at 3.3V)
  • 1.8GHz Analog Input Bandwidth
  • Programmable Loss-of-Power Indicator
  • 100Ω Differential Output
MAX3866
2.5Gbps, +3.3V Combined Transimpedance Limiting Amplifier
MAX3866: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock & Data Recovery 1
MAX3873A NOT RECOMMENDED FOR NEW DESIGNS Low-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX3885 Obsolete +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with LVDS Outputs
MAX3880 Obsolete +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with Clock Recovery
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3866 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed