MAX3880

Obsolete

+3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with Clock Recovery

Low-Power, Low-Cost Transceiver Chipset

Viewing:

Overview

  • Single +3.3V Supply
  • 910mW Operating Power
  • Fully Integrated Clock Recovery and Data Retiming
  • Exceeds ANSI, ITU, and Bellcore Specifications
  • Additional High-Speed Input Facilitates System Loopback Diagnostic Testing
  • 2.488Gbps Serial to 155Mbps Parallel Conversion
  • LVDS Data Outputs and Synchronization Inputs
  • Tolerates >2000 Consecutive Identical Digits
  • Loss-of-Lock Indicator
MAX3880
+3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with Clock Recovery
MAX3880: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock & Data Recovery 1
MAX3873A NOT RECOMMENDED FOR NEW DESIGNS Low-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 1
MAX3885 Obsolete +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with LVDS Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX3880 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed