MAX2163AS

Obsolete

ISDB-T 1- and 3-Segment Tuner

-99dBm to 0dBm Dynamic Range at Only 80mW Power Consumption

Viewing:

Overview

  • Frequency Range
    • UHF: 470MHz to 806MHz (UHFIN)
    • VHF-H: 170MHz to 222MHz (VHFIN1/VHFIN2)
    • VHF-L: 90MHz to 108MHz (VHFIN1/VHFIN2)
  • Low Noise Figure: 3.2dB (typ)
  • High Dynamic Range: -99dBm to 0dBm
  • Optional VHF and UHF Tracking Filters
  • Integrated VCO and Frequency Synthesizer
  • Low LO Phase Noise: -87dBc/Hz at 10kHz
  • Integrated Variable BW Low-IF Filters
  • Greater Than 42dB Image Rejection
  • Single +2.4V to +3.47V Supply
  • Low Power: 80mW (typ) at +2.5V
  • 2-Wire I²C and 4-Wire Serial-Control Interface
  • Low-Power Shutdown and Standby Modes
MAX2163AS
ISDB-T 1- and 3-Segment Tuner
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2163AS yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed