MAX1878

PRODUCTION

Dual-Output Step-Down and LCD Step-Up Power Supply for PDAs

Viewing:

Overview

  • Evaluation Kit Available to Speed Designs
  • Two Output Voltages
    • Main Output: 1.25V to VIN
    • LCD Output: Up to 28V
  • 2.0V to 5.5V Input Range
  • Low 19µA Quiescent Supply Current
  • 1µA Shutdown Supply Current
  • High Switching Frequency for Small External Components
  • Small 0.75mm High 4mm x 4mm 12-Pin TQFN Package
MAX1878
Dual-Output Step-Down and LCD Step-Up Power Supply for PDAs
MAX1878: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 6
MAX1677 PRODUCTION Compact, High-Efficiency, Dual-Output Step-Up and LCD Bias DC-DC Converter
MAX1605 PRODUCTION 30V Internal Switch LCD Bias Supply
MAX1606 PRODUCTION 28V Internal Switch LCD Bias Supply with True Shutdown™
MAX1692 PRODUCTION Low-Noise, 5.5V Input, PWM Step-Down Regulator
MAX1733 PRODUCTION Low-Voltage, Step-Down DC-DC Converters in SOT23
MAX1734 PRODUCTION Low-Voltage, Step-Down DC-DC Converters in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1878 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed