MAX18002

RECOMMENDED FOR NEW DESIGNS

500mV to 5.5V Input, Ultrasonic Boost Converter with Short-Circuit Protection and True Shutdown

Viewing:

Overview

  • 0.5V to 5.5V Input Voltage
  • 1.8V Minimum Start-Up Voltage
  • 2.5V to 5.5V (in 100mV Steps) Output Voltage
  • 3.6A Cycle-by-Cycle Inductor Current Limit
  • Automatic Pass-Through Mode when VIN > VOUT
  • Ultrasonic Mode (FSW at 29kHz typ) to Alleviate Acoustic Audible Interference for Light-Load Operation
  • True-Shutdown Mode
    • 7nA Shutdown Current
    • Output Disconnects from Input Without Forward or Reverse Current
  • Output Short-Circuit Protection
  • Thermal-Shutdown Protection
  • 95% Peak Efficiency (3.6VIN, 5VOUT)
  • 1.07mm x 1.57mm, 0.5mm Pitch, 6-Bump WLP
  • -40°C to +125°C Operating Temperature Range
MAX18002
500mV to 5.5V Input, Ultrasonic Boost Converter with Short-Circuit Protection and True Shutdown
MAX18002 Simplified Application Diagram Part 1 MAX18002 Simplified Application Diagram Part 2 MAX18002 Pin Configuation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

Evaluation Kits

eval board
MAX18002EVKIT

Evaluation Kit for MAX18000 and MAX18002 in WLP Package

Features and Benefits

  • 1.8V to 5.5V Input Voltage
  • Test Points for INS, OUTS, and GNDS
  • Sense Sockets at LX and OUT
  • Output Voltage Adjustable Between 2.5V to 5.5V (in 100mV steps)

Product Details

The MAX18002 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX18002 series of boost converters. The MAX18002 series has an input range of 0.5V to 5.5V, with a switch current limit of 3.6A and output voltage adjustable between 2.5V and 5.5V (ultrasonic mode (USM) and nanopower mode disabled for VOUT > 5V).

The EV kit can be ordered with MAX18000AWT+ (nanopower version) and MAX18002AWT+ (USM version). It is equipped with test points and jumpers for testing most of the functionality of the device. There are probing holes on critical nodes (OUT and LX) for precise measurements.

MAX18002EVKIT
Evaluation Kit for MAX18000 and MAX18002 in WLP Package
MAX18002WEVKIT Angle MAX18002WEVKIT Probe Angle MAX18002WEVKIT Top MAX18002WEVKIT Bottom

Latest Discussions

No discussions on MAX18002 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed