Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 1.8V to 5.5V Input Voltage
- Test Points for INS, OUTS, and GNDS
- Sense Sockets at LX and OUT
- Output Voltage Adjustable Between 2.5V to 5.5V (in 100mV steps)
Product Details
The MAX18002 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX18002 series of boost converters. The MAX18002 series has an input range of 0.5V to 5.5V, with a switch current limit of 3.6A and output voltage adjustable between 2.5V and 5.5V (ultrasonic mode (USM) and nanopower mode disabled for VOUT > 5V).
The EV kit can be ordered with MAX18000AWT+ (nanopower version) and MAX18002AWT+ (USM version). It is equipped with test points and jumpers for testing most of the functionality of the device. There are probing holes on critical nodes (OUT and LX) for precise measurements.
Documentation & Resources
-
Evaluation Kit for the MAX18000 and MAX18002 in WLP Package Data Sheet (Rev. 0)3/14/2023PDF889 K
-
MAX18002EVKIT ODB Files3/14/2023ZIP814 K