MAX17006

Obsolete

1.2MHz Low-Cost, High-Performance Chargers

Industry's Highest Switching-Frequency Notebook Battery Chargers

Viewing:

Overview

  • High Switching Frequency (1.2MHz)
  • Controlled Inductor Current-Ripple Architecture
    • Reduced BOM Cost
    • Small Inductor and Output Capacitors
  • ±0.4% Accurate Charge Voltage
  • ±2.5% Accurate Input-Current Limiting
  • ±3% Accurate Charge Current
  • Single-Point Compensation
  • Monitor Outputs for
    • ±2.5% Accurate Input Current Limit
    • ±2.5% Battery Discharge Current (MAX17015 only)
    • AC Adapter Detection
  • Analog/PWM Adjustable Charge-Current Setting
  • Battery Voltage Adjustable for 3 and 4 Cells (MAX17005) or 2 and 3 Cells (MAX17006)
  • Adjustable Battery Voltage (4.2V to 4.4V/Cell)
  • Cycle-by-Cycle Current Limit
    • Battery Short-Circuit Protection
    • Fast Response for Pulse Charging
    • Fast System-Load-Transient Response
  • Programmable Charge Current < 5A
  • Automatic System Power Source Selection with n-Channel MOSFET
  • Internal Boost Diode
  • +8V to +26V Input Voltage Range
MAX17006
1.2MHz Low-Cost, High-Performance Chargers
MAX17005, MAX17006, MAX17015: Minimal Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 4
MAX1645B PRODUCTION Advanced Chemistry-Independent, Level 2 Battery Charger with Input Current Limiting
MAX1772 PRODUCTION Low-Cost, Multichemistry Battery-Charger Building Block
MAX1535 Obsolete Highly Integrated Level 2 SMBus Battery Chargers
MAX1909 PRODUCTION Multichemistry Battery Chargers with Automatic System Power Selector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17006 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed