MAX17005A

Obsolete

1.2MHz Low-Cost, High-Performance Chargers

Industry's Highest Switching-Frequency Notebook Battery Chargers

Viewing:

Overview

  • High Switching Frequency (1.2MHz)
  • Controlled Inductor Current-Ripple Architecture
    • Reduced BOM Cost
    • Small Inductor and Output Capacitors
  • ±0.4% Accurate Charge Voltage
  • ±2.5% Accurate Input-Current Limiting
  • ±3% Accurate Charge Current
  • Single-Point Compensation
  • Monitor Outputs for
    • ±2.5% Accurate Input Current Limit
    • ±2.5% Battery Discharge Current (MAX17015A Only)
    • AC Adapter Detection
  • Analog/PWM Adjustable Charge-Current Setting
  • Battery Voltage Adjustable for 3 and 4 Cells (MAX17005A) or 2 and 3 Cells (MAX17006A)
  • Adjustable Battery Voltage (4.2V to 4.4V/Cell)
  • Cycle-by-Cycle Current Limit
    • Battery Short-Circuit Protection
    • Fast Response for Pulse Charging
    • Fast System-Load-Transient Response
  • Programmable Charge Current < 5A
  • Automatic System Power Source Selection with n-Channel MOSFET
  • Internal Boost Diode
  • +8V to +26V Input-Voltage Range
MAX17005A
1.2MHz Low-Cost, High-Performance Chargers
MAX17005A, MAX17006A, MAX17015A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 4
MAX1909 PRODUCTION Multichemistry Battery Chargers with Automatic System Power Selector
MAX1535 Obsolete Highly Integrated Level 2 SMBus Battery Chargers
MAX1772 PRODUCTION Low-Cost, Multichemistry Battery-Charger Building Block
MAX1645B PRODUCTION Advanced Chemistry-Independent, Level 2 Battery Charger with Input Current Limiting
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17005A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed