MAX1515

PRODUCTION

Low-Voltage, Internal Switch, Step-Down/DDR Regulator

Low-Voltage, Internal-Switch, Step-Down/DDR Regulator Optimized for Use in Low-Voltage Active-Termination Power Rails or Chipset Power Supplies in Notebook and Subnotebook Computers

Viewing:

Overview

  • Dual 40mΩ Internal n-Channel MOSFETs
  • Integrated Boost Switch
  • +1.3V to +3.6V Input Voltage Range
  • 1% VOUT Accuracy Over Line and Load
  • 1MHz Maximum Switching Frequency
  • DDR Termination Regulator (DDR Mode)
    • Tracking Output Voltage
    • Source/Sink Pulse Skipping
    • ±5mA Reference Buffer
  • Output Voltage (Non-DDR Mode)
    • +2.5V, +1.8V, or +1.5V Pin Selectable
    • +0.5V to +2.7V Adjustable
  • 1.1V ±0.75% Reference Output
  • Adjustable Soft-Start Inrush Current Limiting
  • < 1µA (typ) Shutdown Supply Current
  • < 800µA (max) Operating Supply Current
  • Selectable Pulse-Skipping Operation at Light Loads
  • Positive and Negative Current Limit
  • Power-Good Window Comparator
  • Output Short-Circuit Protection
MAX1515
Low-Voltage, Internal Switch, Step-Down/DDR Regulator
MAX1515: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 3
MAX1809 PRODUCTION 3A, 1MHz, DDR Memory Termination Supply
MAX1843 PRODUCTION 2.7A, 1MHz, Low-Voltage, Step-Down Regulator with Internal Synchronous Rectification in TQFN Package
MAX1842 PRODUCTION 1A/2.7A, 1MHz, Step-Down Regulators with Synchronous Rectification and Internal Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1515 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed