MAX15017

Obsolete

1A, 4.5V to 40V Input Buck Converters with 50mA Auxiliary LDO Regulators

Buck Regulators with 50mA Low IQ LDO Regulators Power Always-On Circuits and Operate from Cold Crank through Load Dump

Viewing:

Overview

  • Combined DC-DC Converters and Low-Quiescent-Current LDO Regulators
  • 1A DC-DC Converters Operate from 4.5V to 40V (MAX15015/MAX15016) or 7.5V to 40V (MAX15014/MAX15017)
  • Switching Frequency of 135kHz (MAX15014/MAX15016) or 500kHz (MAX15015/MAX15017)
  • 50mA LDO Regulator Operates from 5V to 40V Independent of the DC-DC Converter
  • 47µA Quiescent Current with DC-DC Converter Off and LDO On
  • 6µA System Shutdown Current
  • Frequency Synchronization Input
  • Shutdown/Enable Inputs
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output with Programmable Timeout Delay
  • Thermal Shutdown and Output Short-Circuit Protection
  • Space-Saving (6mm x 6mm) Thermally Enhanced 36-Pin TQFN Package
MAX15017
1A, 4.5V to 40V Input Buck Converters with 50mA Auxiliary LDO Regulators
MAX15014, MAX15015, MAX15016, MAX15017: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 3
MAX15006 NOT RECOMMENDED FOR NEW DESIGNS 40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO
MAX15007 PRODUCTION 40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO
MAX5084 PRODUCTION 65V, 200mA, Low-Quiescent-Current Linear Regulators in TDFN
Switching Regulators & Controllers 3
MAX5035 PRODUCTION 1A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converter
MAX5090 2A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converters
MAX5082 PRODUCTION 1.5A, 40V, MAXPower Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX15017 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed