MAX14824
PRODUCTIONIO-Link Master Transceiver
Easily Scalable to 16 Channels with Auto Wake-Up Polarity Generation
- Part Models
- 2
- 1ku List Price
- Starting From $5.85
Overview
- IO-Link v.1.0 and v.1.1 Physical Layer Compliant
- Supports COM1, COM2, and COM3 Data Rates
- Push-Pull, High-Side, or Low-Side Outputs
- 300mA C/Q Output Drive
- 1µF C/Q Load Drive Capability
- Generates 500mA Wake-Up Pulse
- Automatic Wake-Up Pulse Polarity
- Auxiliary Digital Input
- 5V and 3.3V Linear Regulators
- SPI Interface for Configuration and Monitoring
- SPI-Based Chip Addressing
- EMI Emission Control Through Slew-Controlled Driver
- Reverse-Polarity Protection on DI
- Short-Circuit Protection on C/Q
- High Temperature Warning and Thermal Shutdown
- Extensive Fault Monitoring and Reporting
- -40°C to +105°C Operating Temperature Range
- 4mm x 4mm TQFN Package
Applications
- 24V Digital Inputs and Outputs
- High Port Count IO-Link Masters
- IO-Link Master Controllers
- PLC Fieldbus Gateways
Documentation
Data Sheet 1
User Guide 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14824GTG+ | 24-TQFN-4X4X0.75 | ||
| MAX14824GTG+T | 24-TQFN-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.