Overview

Features and Benefits

  • IO-Link-Compliant Master Transceiver
  • IO and SPI™ Interface Terminals
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14824 evaluation kit (EV kit) consists of a MAX14824 evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14824 IO-Link® master transceiver.

The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the device. The EV kit is connected to a PC through a USB A-to-B cable.

Applications

  • 24V Digital Inputs and Outputs
  • High Port Count IO-Link Masters
  • IO-Link Master Controllers
  • PLC Fieldbus Gateways

Applicable Parts

Documentation & Resources

Tools & Simulations

Software Development