MAX11509

Obsolete

Filters for High-Definition, Progressive-Scan, Standard-Definition, and Bypass Mode

Integrated 3-Channel Video Filters for High-Definition, Progressive-Scan, Standard-Definition, and Bypass Mode

Viewing:

Overview

  • Three Selectable 6th-Order 9MHz/16MHz/33MHz (SD/PS/HD) Filters
  • Bypass Mode for High Bandwidth Signals
  • Transparent Input Clamp
  • Output Buffers Drive a Standard 150Ω Video Load
  • ±12kV HBM ESD Protection on Outputs
  • AC- or DC-Coupled Inputs
  • AC- or DC-Coupled Outputs
  • +0.8dB Peaking Passband Response (MAX11509) in SD, PS, and HD Modes
  • Single +5V Power Supply
  • Lead-Free, 14-Pin TSSOP Package
MAX11509
Filters for High-Definition, Progressive-Scan, Standard-Definition, and Bypass Mode
MAX11508, MAX11509: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 3
MAX11504 Obsolete Four-Channel, Standard-Definition Video Filters
MAX11501 Obsolete Three-Channel, Standard-Definition Video Filters
MAX11500 Obsolete Three-Channel, High-Definition Video Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX11509 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed