LTC7543

PRODUCTION

Improved Industry Standard Serial 12-Bit Multiplying DACs

Viewing:

Overview

  • Improved Direct Replacement for AD7543 and DAC-8143
  • Low Cost
  • DNL and INL Over Temperature: ±0.5LSB
  • Easy, Fast and Flexible Serial Interface
  • Daisy-Chain 3-Wire Interface for Multiple DAC Systems (LTC8143)
  • 1LSB Maximum Gain Error Over Temperature Eliminates Adjustment
  • Asynchronous Clear Input for Initialization
  • Four-Quadrant Multiplication
  • Low Power Consumption
  • 16-Pin PDIP and SO Packages
LTC7543
Improved Industry Standard Serial 12-Bit Multiplying DACs
Multiplying DAC Has Easy 3-Wire Serial Interface Integral Nonlinearity Over Temperature Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed