LTC1957

Obsolete

Single/Dual Band RF Power Controllers with 40dB Dynamic Range

Viewing:

Overview

  • Dual Band RF Power Amplifier Control (LTC1957-2)
  • Internal Schottky Diode Detector with Improved Dynamic Range vs the LTC1757A
  • Wide Input Frequency Range: 850MHz to 2GHz
  • Autozero Loop Cancels Offset Errors and Temperature Dependent Offsets
  • Wide VIN Range: 2.7V to 6V
  • Allows Direct Connection to Battery
  • RF Output Power Set by External DAC
  • Fast Acquire After Transmit Enable
  • Internal Frequency Compensation
  • Rail-to-Rail Power Control Outputs
  • Power Control Signal Overvoltage Protection
  • Low Operating Current: 1mA
  • Very Low Shutdown Current: <1µA
  • Available in a 8-pin MSOP Package (LTC1957-1) and 10-Pin MSOP (LTC1957-2)
  • Pin Compatible with the LTC1757A-X
  • Improved Start Voltage Accuracy and Range
  • Improved PCTL Input Filtering
LTC1957
Single/Dual Band RF Power Controllers with 40dB Dynamic Range
LTC1957-2 Dual Band Cellular Telephone Transmitter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC5532 PRODUCTION Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed