LTC1264-7

PRODUCTION

Linear Phase, Group Delay Equalized, 8th Order Lowpass Filter

Viewing:

Overview

  • Steeper Roll-Off Than Bessel Filters
  • High Speed: fC ≤ 200kHz
  • Phase Equalized Filter in a 14-Pin Package
  • Phase and Group Delay Response Fully Tested
  • Transient Response Exhibits 5% Overshoot and No Ringing
  • 65dB THD or Better Throughout a 100kHz Passband
  • No External Components Needed
  • Available in Plastic 14-Pin DIP and 16-Pin SO Wide Packages
LTC1264-7
Linear Phase, Group Delay Equalized, 8th Order Lowpass Filter
200kHz Linear Phase Lowpass Filter 4-Level PAM Eye Diagram Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1264-7 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed