LT6274

Obsolete

90MHz, 2200V/µs 30V Low Power Op Amp

Viewing:

Overview

  • 2200V/μs Slew Rate
  • 90MHz –3dB Bandwidth (AV = +1)
  • 40MHz Gain-Bandwidth Product
  • 1.6mA Supply Current Per Amplifier
  • C-Load Op Amp Drives all Capacitive Loads
  • ±4.5V to ±16V Operating Supply Range
  • Unity-Gain Stable
  • 10nV/√Hz Input Noise Voltage
  • 400µV Maximum Input Offset Voltage
  • 500nA Maximum Input Bias Current
  • 30nA Maximum Input Offset Current
  • ±13.25V Minimum Output Swing into 1k (±15V Supply)
  • ±3.5V Minimum Output Swing into 500Ω (±5V Supply)
  • 74dB Minimum Open-Loop Gain, RL = 1k
  • 40ns Settling Time to 1%, 10V Step
  • Specified at ±5V and ±15V
  • Single in 5-Lead TSOT-23 Package
  • Dual in 8-Lead MSOP Package

The LT6274/LT6275 are single/dual low power, high speed, very high slew rate operational amplifiers with outstanding AC and DC performance. The circuit topology is a voltage feedback amplifier with matched high impedance inputs plus the enhanced slewing performance of a current feedback amplifier. The high slew rate and single stage design provide excellent settling characteristics that make the circuit an ideal choice for data acquisition systems. Each output drives a 1k load to ±13.25V with ±15V supplies and a 500Ω load to ±3.5V on ±5V supplies. The LT6274/LT6275 are stable with any capacitive load making them useful in buffer or cable driving applications.

The LT6274 single op amp is available in a 5-lead TSOT-23 package, and the LT6275 dual op amp is available in an 8-lead MSOP package. They operate with guaranteed specifications over the –40°C to 85°C and –40°C to 125°C temperature ranges.

Applications

  • Wideband Large Signal Amplification
  • Cable Drivers
  • Buffers
  • Automated Test Equipment
  • Data Acquisition Systems
  • Active Filters
  • High Fidelity Video and Audio Amplification

LT6274
90MHz, 2200V/µs 30V Low Power Op Amp
Wideband Large Signal Amplification Undistorted Output Swing vs Frequency
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6274

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed