LT1886

PRODUCTION

Dual 700MHz, 200mA Operational Amplifier

Viewing:

Overview

  • 700MHz Gain Bandwidth
  • ±200mA Minimum IOUT
  • Low Distortion: –72dBc at 1MHz, 4VP-P, 25OΩ, AV = 2
  • Stable in AV ≥ 10, Simple Compensation for AV < 10
  • ±4.3V Minimum Output Swing, VS = ±6V, RL = 25Ω
  • 7mA Supply Current per Amplifier
  • 200V/µs Slew Rate
  • Stable with 1000pF Load
  • 6nV/√Hz Input Noise Voltage
  • 2pA/√Hz Input Noise Current
  • 4mV Maximum Input Offset Voltage
  • 4µA Maximum Input Bias Current
  • 400nA Maximum Input Offset Current
  • ±4.5V Minimum Input CMR, VS = ±6V
  • Specified at ±6V, ±2.5V
LT1886
Dual 700MHz, 200mA Operational Amplifier
Single 12V Supply ADSL Modem Line Driver ADSL Modem Line Driver Distortion Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1886
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed