LM134

Obsolete

Constant Current Source and Temperature Sensor

Viewing:

Overview

  • 1µA to 10mA Operation
  • 0.02%/V Regulation
  • 0.8V to 30V Operating Voltage
  • Can Be Used as Linear Temperature Sensor
  • Draws No Reverse Current
  • Supplied in Standard Transistor Packages
LM134
Constant Current Source and Temperature Sensor
Remote Temperature Sensor with Voltage Output Operating Current vs Temperature Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LM134 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed