Interface Transceivers
Analog Devices offers a broad portfolio of high performance interface transceivers and isolators supporting industry standards such as RS-232, RS-485, RS-422, RS-562, CAN, and USB—delivering robust,
Viewing:

Subcategories

A2B Audio Bus
Analog Devices A2B™ Automotive Audio Bus is an elegant, easy to use technology that
CAN Transceivers
Analog Devices’ controller area network (CAN) transceivers provide the differential physical layer
Ethernet Transceivers & Switches
Analog Devices’ Ethernet transceivers and switches deliver robust, IEEE® 802.3-compliant
HDMI & Video Interface
Analog Devices’ Advantiv® portfolio of HDMI and video interface solutions is specifically
I²C & SPI Transceivers
Enhance the performance, reliability, and versatility of your designs with Analog Devices’ high
RS-232 & RS-485 Interface
Analog Devices’ RS-485 solutions meet true multipoint specifications, supporting up to 32 drivers

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related Tools