ICL7653

Obsolete

Chopper-Stabilized Op Amps

Viewing:

Overview

  • ICL7650/53 are Improved Second Sources to ICL7650B/53B
  • Lower Supply Current: 2mA
  • Low Offset Voltage: 1µV
  • No Offset Voltage Trimming Needed
  • High-Gain CMRR and PSRR: 120dB min
  • Lower Offset Drift with Time and Temperature
  • Extended Common-Mode Voltage Range
  • Low DC Input Bias Current: 10pA
  • Monolithic, Low-Power CMOS Design
ICL7653
Chopper-Stabilized Op Amps
ICL7650, ICL7650B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ICL7653 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed