HMC984

LAST TIME BUY

Digital Phase-Frequency Detector

Viewing:

Overview

  • Ultra-Low Noise:
    • 231 dBc/Hz FOM Integer Mode
    • 227 dBc/Hz FOM Fractional Mode
  • Ultra Low Spurious Emissions:
    • Less Than 60 dBc Fractional Spurious
  • Differential Phase Detector Input
  • 14-bit Reference Frequency Divider
  • Lock Indicator Output
  • Phase Measurement Capability
  • GPIO (General Purpose Input/Output) Test Pin
  • Cycle Slip Prevention Support with HMC984LP4E
  • 24 pin, 4 × 4 mm, LP4E Package
HMC984
Digital Phase-Frequency Detector
HMC984 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADF4159 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed