HMC908

Obsolete

GaAs MMIC I/Q Downconverter, 9 - 12 GHz

Viewing:

Overview

  • Conversion Gain: 11 dB
  • Image Rejection: 25 dB
  • LO to RF Isolation: -50 dB
  • Noise Figure: 2.2 dB
  • Input IP3: +2 dBm
  • 32 Lead 5x5mm SMT Package: 25mm²
HMC908
GaAs MMIC I/Q Downconverter, 9 - 12 GHz
hmc908lc5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1113 RECOMMENDED FOR NEW DESIGNS GaAs MMIC I/Q Downconverter, 10 - 16 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC908LC5
HMC908LC5 Evaluation Board

Latest Discussions

Recently Viewed