HMC9060

Obsolete

12.5 GHz to 16.5 GHz GaAs MMIC I/Q Upconverter

Viewing:

Overview

  • Conversion gain: 15 dB typical
  • Sideband rejection: 25 dB typical 
  • Input power for 1 dB compression (P1dB): 8.5 dBm typical
  • Output third-order intercept (OIP3): 32 dBm typical
  • LO leakage at the RF output: 2 dBm typical
  • LO leakage at the IF input: -18 dBm typical 
  • RF return loss: 13 dB typical 
  • LO return loss: 8 dB typical
  • 32-lead, 5mm × 5mm LFCSP package
HMC9060
12.5 GHz to 16.5 GHz GaAs MMIC I/Q Upconverter
HMC9060 Functional Block Diagram HMC9060 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC9060
HMC9060 Evaluation Board

Latest Discussions

No discussions on HMC9060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed