HMC839

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 1050 - 1205, 2100 - 2410, 4200 - 4820 MHz

Viewing:

Overview

  • Tri-band RF Bandwidths:
    1050 - 1205,
    2100 - 2410, 4200 - 4820 MHz
  • Ultra Low Phase Noise -112 dBc/Hz in Band Typ.
  • Figure of Merit (FOM) -227 dBc/Hz
  • < 180 fs RMS Jitter
  • 24-bit Step Size, Resolution 3 Hz typ
  • Exact Frequency Resolution Mode
  • Built-In Digital Self Test
  • 40 Lead 6x6 mm SMT Package: 36 mm2
HMC839
Fractional-N PLL with Integrated VCO SMT, 1050 - 1205, 2100 - 2410, 4200 - 4820 MHz
HMC839LP6C Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC839LP6CE
HMC839LP6CE Evaluation Board
HMC821 Evaluation Board HMC821 Evaluation Board - Top View HMC821 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed