HMC7056A

Obsolete

Ka-Band Block Upconverter with HPA

Viewing:

Overview

  • Compact Design
  • Dual L Band Inputs
  • Dual up conversion to ensure no phase inversion
  • WR28 Output with Isolator
  • PA Enable
  • Digital Gain control
  • Thermal Monitoring and Gain Compensation
  • Size: 5.72” x 4.51” x 1.63”
  • Weight: 2.11 lbs
  • Designed for Military Environments
HMC7056A
Ka-Band Block Upconverter with HPA
HMC7056A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC7056AG yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed