HMC311AST89

PRE-RELEASE

Gain Block MMIC Amplifier, DC to 6GHz

Viewing:

Overview

  • P1dB output power: 15.5dBm
  • Output IP3: 31.5dBm
  • Gain: 16dB
  • 50Ω inputs and outputs
  • Industry standard, 3-lead SOT-89 package
  • Included in the HMC-DK001 designer’s kit
HMC311AST89
Gain Block MMIC Amplifier, DC to 6GHz
HMC311AST89 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC311AST89 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed