DS1088C

Obsolete

Fixed-Frequency EconOscillator™

Low-Cost 133MHz Silicon Oscillator Features 1.0% Frequency Tolerance in TDFN/WLP Packages

Viewing:

Overview

  • Factory-Programmed, 133MHz Square-Wave Generator
  • Single Output
  • No External Timing Components Required
  • 2.7V to 3.6V Supply
  • Power-Down Mode
  • Wide Temperature Range (-20°C to +85°C)
DS1088C
Fixed-Frequency EconOscillator™
DS1088C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 7
DS1088L Fixed-Frequency EconOscillator™
DS1085 PRODUCTION EconOscillator Frequency Synthesizer
DS1085L 3.3V EconOscillator Frequency Synthesizer
DS1086 PRODUCTION Spread-Spectrum EconOscillator
DS1087L PRODUCTION 3.3V Spread-Spectrum EconOscillator
DS1086L PRODUCTION 3.3V Spread-Spectrum EconOscillator
DS1089L PRODUCTION 3.3V Center Spread-Spectrum EconOscillator™
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1088C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed