CATV Line Drivers

In cable modems and CATV set top boxes, high performance analog circuitry is critical to the application. Analog Devices continues to be a major supplier for this need with its portfolio of CATV line drivers. ADI high performance drivers enable the implementation of the most advanced cable modems and set top boxes on the market. Line drivers such as the AD45048 can surpass the output voltage capability of typical emitter follower output stages, and our portfolio is ideal for applications such as DOCSIS 2.0 or EuroDOCSIS.
Product Selection Table

CATV Line Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Bandwidth -3 dB (typ)
(Hz)
Gain/Attenuator Control Range
(dB)
Control Step Size
(dB)
Gain (min)
(dB)
Gain (max)
(dB)
Distortion 2nd Harmonic (typ)
(dBc)
Distortion 3rd Harmonic (typ)
(dBc)
Specified at Freq
(Hz)
Vsupply (max)
(V)
US Price 1000 to 4999
($ US)
1ADA4320-1 85M 59- -27 32--- 5.25 $2.15
2AD8324 100M 59 1 -25.5 33.5 -58 -54 10M 3.47 $1.39
3AD8325 100M 59 0.75 -29.5 30 -60 -54- 5.25 $3.44