Display Driver Electronics

To meet the demanding cost and performance targets required to enable new consumer display products, Analog Devices has developed a line of LCD micro display drivers known as the DecDriver® family. ADI has developed multiple solutions for these requirements, optimized for different panel sizes and performance levels.

Display Driver Electronics

  Hold Shift Key for secondary sorting
SortOrderPart#Resolution
(bits)
Number of Output ChannelsIs
(max)
(A)
Iout Drive Capability
(typ)
(A)
Vs span
(max)
(V)
Vs span
(min)
(V)
# of AmpsGBP
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Vos
(typ)
(V)
Price (1000+)
($ US)
1ADD8504--- 20m 6.5 3.3 4- 7 20m-
2AD8387 12 12 100m 100m---- 420- $7.23 (AD8387JSVZ)
3AD8386 10 12 100m 100m---- 400--
4ADD8710---- 18 4.5 11- 8 4m-
5AD8382 12 6 100m 100m---- 390--
6AD8566--- 35m 17 4 2 5M 6 2m $0.71 (AD8566ARMZ-REEL)
7AD8565--- 35m 17 4 1 5M 6 2m $0.56 (AD8565AKSZ-REEL7)
8AD8567--- 35m 17 4 4 5M 6 2m $0.96 (AD8567ARUZ)
9AD8024--- 50m 24 5 4 200M 390 2m $4.32 (AD8024ARZ)
10AD8644--- 30m 18.5 5 4 5.5M 7.5 1m $2.56 (AD8644ARUZ)
11AD8614--- 30m 18.5 4.5 1 5.5M 7.5 1m $1.44 (AD8614ARTZ-REEL7)
12AD8529--- 25m 12 2.7 2 8M 2.9 600µ $1.24 (AD8529ARZ)
13AD8519--- 25m 12 2.7 1 8M 2.9 600µ $0.94 (AD8519AKSZ-REEL7)
14AD8509--- 20m 6.5 3.3 9- 7 20m-
15AD8531--- 250m 6 3 1 3M 5 25m $0.27 (AD8531ARTZ-REEL)
16AD8534--- 250m 6 3 4 3M 5 25m $0.60 (AD8534ARUZ)
17AD8532--- 250m 6 3 2 3M 5 25m $0.43 (AD8532ARZ)