HDMI Transceivers

HDMI Transceivers

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionHDMI/DVI InputsHDMI/DVI OutputsXpressview Fast SwitchingNon-HDCP AvailableTMDS Frequency (max)
(Hz)
8 Channel I2S Output Ports8 Channel I2S Input PortsVideo-Display FeaturesOperating Temp RangePackage Size-mm (typ)US Price 1000 to 4999
($ US)
1ADV7627 HDMI TxRx 5 1 No No 297 1 1 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, TTL Pixel Input Port 0 to 70°C 15x15 $12.50
2ADV7626 HDMI TxRx 2 2 No No 297 2 2 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, Video Splitter 0 to 70°C 15x15 $15.00
3ADV7625 HDMI TxRx 5 2 No No 297 2 2 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, TTL Pixel Input Port, Video Splitter 0 to 70°C 15x15 $16.20
4ADV7630 HDMI TxRx 4 2 Yes No 225 0 0 CEC, Deep Color Support, HDMI Audio, Video Splitter 0 to 70°C 14x14 $8.19
5ADV7623 HDMI TxRx 4 1 Yes Yes 225 1 1 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, Non-HDCP Available, Xpressview Fast Switching 0 to 70°C 20x20 $15.00
6ADV7622 HDMI TxRx 4 1 No No 225 1 1 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio 0 to 70°C 20x20 $15.00