Analog HDMI/DVI Display Interfaces

Analog HDMI/DVI Display InterfacesClick to see all in Parametric search

Analog HDMI/DVI Display Interfaces

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionVideo Analog Inputs aPixel Bus Width
(bits)
HDMI/DVI InputsTMDS Frequency (max)
(Hz)
Xpressview Fast SwitchingVideo Resolution SupportedNon-HDCP AvailableVideo-Display FeaturesOperating Temp RangePackage Size-mm (typ)US Price 1000 to 4999
($ US)
1ADV7842 Analog HDMI/DVI Interfaces 12 36 4 225 Yes 1080p/UXGA Yes Non-HDCP Available, Video Decoder, Xpressview Fast Switching 0 to 70°C 17x17 $15.40
2ADV7604 Analog HDMI/DVI Interfaces 12 36 4 225 No 1080p/UXGA Yes Non-HDCP Available -40 to 70°C 15x15 $10.01