Manufactured by:

Product Details

This amplifier has ultralow offset, drift, and bias current. The AD8629S is a wide bandwidth auto-zero amplifier featuring rail-to-rail input and output swing and low noise. Operation is fully specified from 2.7 V to 5 V single supply (±1.35 V to ±2.5 V dual supply). The AD8629S provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combines high accuracy and low noise. No external capacitor is required. In addition, the AD8629S greatly reduce the digital switching noise found in most chopper-stabilized amplifiers. The AD8629S is suited for applications where error sources cannot be tolerated. Position and pressure sensors, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many systems can take advantage of the rail-to-rail input and output swings provided by the AD8629S to reduce input biasing complexity and maximize SNR. The AD8629S is specified for the extended industrial temperature range (−55°C to +125°C). The AD8629 is available in a 10-lead cerpack package.

Product Lifecycle

icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Tools & Simulations

X +

SPICE Models

Design Tools

Design Resources

X +

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

AD8629S Material Declaration
PCN-PDN Information Quality And Reliability Symbols and Footprints

Sample & Buy

Check Inventory

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Price Table Help