Voltage References
Analog Devices offers the widest selection of high performance voltage references in the industry. Our products range from high accuracy, low noise for high end industrial applications to general-purpose, low power for handheld, battery-powered applications. ADI is the ultimate source for design engineers looking for the perfect voltage reference that is cost effective, reliable, and dependable.
Subcategories
Product Selection Table
Latest Resources
Technical Articles
User Guides
Circuit Notes
- CN0314: Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier PDF
- CN0348: 16-Bit Single-Supply Buffered Voltage Output Digital-to Analog Conversion with Less Than ±1 LSB Integral and Differential Nonlinearity PDF
- CN0277: High-Precision, 18-Bit, 5 MSPS, Low Power Data Acquisition Signal-Chain PDF
- CN0310: Precision 24-Bit, 250 kSPS Single-Supply Sigma-Delta ADC System for Industrial PDF
- CN0305: A 16-Bit, 300 kSPS Low Power Successive Approximation ADC System with Optimum Low Power Drive Amplifier for Sub-Nyquist Input Signals Up to 4 kHz PDF
- CN0269: 18-Bit, 1.33 MSPS, 16-Channel Data Acquisition System PDF
- CN0201: Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels PDF
- CN0312: Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors PDF
- A 16-Bit, 6 MSPS SAR ADC System with Low Power Input Drivers and Reference Optimized for Multiplexed Applications PDF
Tutorials
Press Release
Voltage References
SortOrder | Part# | Vref Type | Vout (typ) (V) | Initial Accuracy % (max) (%) | Vout Tempco (max) (ppm/°C) | Iout Sourcing (max) (A) | Iout Sinking (max) (A) | Vs+ (min) (V) | Vs+ (max) (V) | Vnoise (typ) (V p-p) | US Price 1000 to 4999 ($ US) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | LT6658BIMSE-2.5 | Series | 2.5 | 0.1 | 20 | 150m | 20m | 3.5 | 36 | 3.75µ | $2.35 (LT6658BIMSE-2.5#PBF) |
2 | LT6658BHMSE-2.5 | Series | 2.5 | 0.1 | 20 | 150m | 20m | 3.5 | 36 | 3.75µ | $2.64 (LT6658BHMSE-2.5#PBF) |
3 | LT6658AIMSE-2.5 | Series | 2.5 | 0.05 | 10 | 150m | 20m | 3.5 | 36 | 3.75µ | $3.16 (LT6658AIMSE-2.5#PBF) |
4 | LT6658AHMSE-2.5 | Series | 2.5 | 0.05 | 10 | 150m | 20m | 3.5 | 40 | 3.75µ | $3.54 (LT6658AHMSE-2.5#PBF) |
5 | LT1027DILS8-5 | Series | 5 | 0.1 | 5 | 15m | 10m | 6 | 40 | 2µ | $5.39 (LT1027DILS8-5#PBF) |
6 | LT1027DCLS8-5 | Series | 5 | 0.1 | 5 | 15m | 10m | 6 | 40 | 2µ | $4.90 (LT1027DCLS8-5#PBF) |
7 | LT6657BHMS8-5 | Series | 5 | 0.1 | 3 | 10m | 10m | 5.02 | 40 | 1.25µ | $3.19 (LT6657BHMS8-5#PBF) |
8 | LT6657BHMS8-4.096 | Series | 4.096 | 0.1 | 3 | 10m | 10m | 5.02 | 40 | 1.25µ | $3.19 (LT6657BHMS8-4.096#PBF) |
9 | LT6657BHMS8-3 | Series | 3 | 0.1 | 3 | 10m | 10m | 3.02 | 40 | 1.25µ | $3.19 (LT6657BHMS8-3#PBF) |
10 | LT6657BHMS8-2.5 | Series | 2.5 | 0.1 | 3 | 10m | 10m | 2.52 | 40 | 1.25µ | $3.19 (LT6657BHMS8-2.5#PBF) |
11 | LT6657BHMS8-1.25 | Series | 1.25 | 0.1 | 3 | 10m | 10m | 1.37 | 40 | 1.25µ | $3.19 (LT6657BHMS8-1.25#PBF) |
12 | LT6657AHMS8-5 | Series | 5 | 0.1 | 1.5 | 10m | 10m | 5.02 | 40 | 1.25µ | $5.49 (LT6657AHMS8-5#PBF) |
13 | LT6657AHMS8-4.096 | Series | 4.096 | 0.1 | 1.5 | 10m | 10m | 5.02 | 40 | 1.25µ | $5.49 (LT6657AHMS8-4.096#PBF) |
14 | LT6657AHMS8-3 | Series | 3 | 0.1 | 1.5 | 10m | 10m | 3.02 | 40 | 1.25µ | $5.49 (LT6657AHMS8-3#PBF) |
15 | LT6657AHMS8-2.5 | Series | 2.5 | 0.1 | 1.5 | 10m | 10m | 2.52 | 40 | 1.25µ | $5.49 (LT6657AHMS8-2.5#PBF) |
16 | LT6657AHMS8-1.25 | Series | 1.25 | 0.1 | 1.5 | 10m | 10m | 1.37 | 40 | 1.25µ | $5.49 (LT6657AHMS8-1.25#PBF) |
17 | ADR225-KGD-CHIPS![]() | - | - | - | 10 | - | - | 3.3 | 16 | 25µ | $79.00 (ADR225-KGD-CHIP) |
18 | ADR3512 | Series (Low Dropout) | 1.2 | 0.1 | 8 | 10m | -3m | 2.3 | 5.5 | 8µ | $3.25 (ADR3512WCRMZ-R7) |
19 | LT1236BILS8-5 | Series | 5 | 0.1 | 10 | 10m | 10m | 6 | 40 | 3µ | $3.39 (LT1236BILS8-5#PBF) |
20 | LT1236AILS8-5 | Series | 5 | 0.05 | 5 | 10m | 10m | 6 | 40 | 3µ | $5.19 (LT1236AILS8-5#PBF) |
21 | ADR4550![]() | Series (Low Dropout) | 5 | 0.02 | 2 | 10m | 10m | 5.1 | 15 | 2.8µ | $2.45 (ADR4550ARZ) |
22 | ADR4540![]() | Series (Low Dropout) | 4.096 | 0.02 | 2 | 10m | 10m | 4.2 | 15 | 2.7µ | $2.45 (ADR4540ARZ) |
23 | ADR4533 | Series (Low Dropout) | 3.3 | 0.02 | 2 | 10m | 10m | 3.4 | 15 | 2.1µ | $2.45 (ADR4533ARZ-R7) |
24 | ADR4530 | Series (Low Dropout) | 3 | 0.02 | 2 | 10m | 10m | 3.1 | 15 | 1.6µ | $2.45 (ADR4530ARZ) |
25 | ADR4525![]() | Series (Low Dropout) | 2.5 | 0.02 | 2 | 10m | 10m | 3 | 15 | 1.25µ | $2.45 (ADR4525ARZ) |
26 | ADR4520 | Series (Low Dropout) | 2.048 | 0.02 | 2 | 10m | 8m | 3 | 15 | 1µ | $2.45 (ADR4520ARZ-R7) |
27 | LT6109 | Series | 0.4 | - | - | - | - | 2.7 | 60 | 475µ | $1.84 (LT6109IMS-1#PBF) |
28 | LT6108 | Series | 0.4 | - | - | - | - | 2.7 | 60 | 450µ | $1.49 (LT6108IMS8-1#PBF) |
29 | ADR3550 | Series | 5 | 0.1 | 5 | 10m | 3m | 5.2 | 5.5 | 35µ | $1.14 (ADR3550WARMZ-R7) |
30 | ADR3540 | Series | 4.096 | 0.1 | 5 | 10m | 3m | 4.3 | 5.5 | 29µ | $1.14 (ADR3540WARMZ-R7) |
31 | ADR3533 | Series | 3.3 | 0.1 | 5 | 10m | 3m | 3.5 | 5.5 | 25µ | $1.14 (ADR3533WARMZ-R7) |
32 | ADR3530 | Series | 3 | 0.1 | 5 | 10m | 3m | 3.2 | 5.5 | 22µ | $1.14 (ADR3530WARMZ-R7) |
33 | ADR3525 | Series | 2.5 | 0.1 | 5 | 10m | 3m | 2.7 | 5.5 | 18µ | $1.14 (ADR3525WARMZ-R7) |
34 | ADR3433![]() | Series (Low Dropout) | 3.3 | 0.1 | 8 | 10m | 3m | 3.5 | 5.5 | 25µ | $0.93 (ADR3433ARJZ-R7) |
35 | ADR3420 | Series (Low Dropout) | 2.048 | 0.1 | 8 | 10m | 3m | 2.3 | 5.5 | 15µ | $0.93 (ADR3420ARJZ-R7) |
36 | ADR3412![]() | Series (Low Dropout) | 1.2 | 0.1 | 8 | 10m | 3m | 2.3 | 5.5 | 8µ | $0.93 (ADR3412ARJZ-R7) |
37 | LT6654BMPS6-5 | Series | 5 | 0.1 | 20 | 10m | 10m | 5.5 | 36 | 1.6µ | $3.87 (LT6654BMPS6-5#TRPBF) |
38 | LT6654BMPS6-4.096 | Series | 4.096 | 0.1 | 20 | 10m | 10m | 4.596 | 36 | 1.6µ | $3.87 (LT6654BMPS6-4.096#TRPBF) |
39 | LT6654BMPS6-3.3 | Series | 3.3 | 0.1 | 20 | 10m | 10m | 3.8 | 36 | 1.6µ | $3.87 (LT6654BMPS6-3.3#TRPBF) |
40 | LT6654BMPS6-3 | Series | 3 | 0.1 | 20 | 10m | 10m | 3.5 | 36 | 1.6µ | $3.87 (LT6654BMPS6-3#TRPBF) |
41 | LT6654BMPS6-2.5 | Series | 2.5 | 0.1 | 20 | 10m | 10m | 3 | 36 | 1.6µ | $3.87 (LT6654BMPS6-2.5#TRPBF) |
42 | LT6654BMPS6-2.048 | Series | 2.048 | 0.1 | 20 | 10m | 10m | 2.548 | 36 | 1.6µ | $3.87 (LT6654BMPS6-2.048#TRPBF) |
43 | LT6654BMPS6-1.25 | Series | 1.25 | 0.1 | 20 | 10m | 10m | 1.5 | 36 | 1.6µ | $3.87 (LT6654BMPS6-1.25#TRPBF) |
44 | LT6654BIS6-5 | Series | 5 | 0.1 | 20 | 10m | 10m | 5.5 | 36 | 1.6µ | $1.39 (LT6654BIS6-5#TRPBF) |
45 | LT6654BIS6-4.096 | Series | 4.096 | 0.1 | 20 | 10m | 10m | 4.596 | 36 | 1.6µ | $1.39 (LT6654BIS6-4.096#TRPBF) |
46 | LT6654BIS6-3.3 | Series | 3.3 | 0.1 | 20 | 10m | 10m | 3.8 | 36 | 1.6µ | $1.39 (LT6654BIS6-3.3#TRPBF) |
47 | LT6654BIS6-3 | Series | 3 | 0.1 | 20 | 10m | 10m | 3.5 | 36 | 1.6µ | $1.39 (LT6654BIS6-3#TRPBF) |
48 | LT6654BIS6-2.5 | Series | 2.5 | 0.1 | 20 | 10m | 10m | 3 | 36 | 1.6µ | $1.39 (LT6654BIS6-2.5#TRPBF) |
49 | LT6654BIS6-2.048 | Series | 2.048 | 0.1 | 20 | 10m | 10m | 2.548 | 36 | 1.6µ | $1.39 (LT6654BIS6-2.048#TRPBF) |
50 | LT6654BIS6-1.25 | Series | 1.25 | 0.1 | 20 | 10m | 10m | 1.5 | 36 | 1.6µ | $1.39 (LT6654BIS6-1.25#TRPBF) |