Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT6654BX
RECOMMENDED FOR NEW DESIGNS175°C, Wide Supply 2.5V Precision Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $108.70
Overview
- 2.5V Output Voltage
- 100% Tested at 175°C
- Total Error < 1% Over –40°C to 175°C
- Low Thermal Hysteresis: 30ppm Over –40°C to 175°C
- Wide Supply Range to 36V
- Long Term Drift: 50ppm/√kHr
- Line Regulation(Up to 36V): 30ppm/V Max at 175°C
- Low Dropout Voltage: 120mV Max at 175°C
- Sources 3mA and Sinks 10mA at 175°C
- Load Regulation 50ppm/mA Max at 175°C
- Low Noise 1.5ppmP-P (0.1Hz to 10Hz)
- No Thermal Shutdown
- Fully Specified from –40°C to 175°C
- Available in an 8-Lead MSOP Package
The LT6654BX is a 2.5V precision voltage reference that is rated for operation up to 175°C junction temperature. The LT6654BX operates from voltages up to 36V and is fully specified from –40°C to 175°C. A buffered output ensures both sourcing and sinking output current, with low output impedance and precise load regulation. These features, in combination, make the LT6654BX well positioned for high temperature environment applications.
Low thermal hysteresis ensures high accuracy and 1.5ppmP-P noise minimizes measurement uncertainty. Since the LT6654BX can also sink current, it can operate as a low power negative voltage reference with the same precision as a positive reference. The typical performance characteristics and the application information of the standard LT6654BH applies to the LT6654BX as well. See the LT6654 data sheet for more information.
The LT6654BX reference is offered in an 8-lead MSOP package.
Applications
- Oil and Gas Exploration
- Down-Hole Drilling and Instrumentation
- Avionics
- Heavy Industrial
- High Temperature Automotive
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT6654BXMS8-2.5#PBF | 8-Lead MSOP | ||
| LT6654BXMS8-2.5#TRPBF | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT6654BXMS8-2.5#PBF | PRODUCTION | |
| LT6654BXMS8-2.5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT6654-1.25
- LT6654-2.048
- LT6654-2.5
- LT6654-3
- LT6654-3.3
- LT6654-4.096
- LT6654-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.