Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6279
RECOMMENDED FOR NEW DESIGNS0.1%, 25ppm, Ceramic Shunt Voltage Reference
Hermetically Sealed Ceramic Package Offers Stable Results vs. Time, Humidity and Temperature
- Part Models
- 2
- 1ku List Price
- Starting From $4.78
Overview
- 8-Pin Ceramic Package Reduces System Board Space
- Hermetically Sealed Ceramic Package Offers Stable Results vs. Time, Humidity and Temperature
- 0.1% (max) Initial Accuracy
- 25ppm/°C (max) Temperature Coefficient Guaranteed Over -40°C to +85°C Temperature Range
- Wide Operating Current Range: 70μA to 12mA
- Low 28μVRMS Output Noise (10Hz to 10kHz)
- No Output Capacitors Required
- Stable with Capacitive Loads
The MAX6279 is a precision, two-terminal shunt mode, bandgap voltage reference available in fixed reverse breakdown voltage of 1.225V. Ideal for space-critical applications, the MAX6279 is offered in an 8-Pin ceramic package.
Laser-trimmed resistors ensure precise initial accuracy. With a 25ppm/°C temperature coefficient, the device is offered in three grades of initial accuracy ranging from 0.1% to 0.5%. The MAX6279 has a 70μA to 12mA shunt current capability with low-dynamic impedance, ensuring stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
The MAX6279 does not require an external stabilizing capacitor while ensuring stability with capacitive loads. The MAX6279 is a higher precision device than the LM4040/LM4050.
Applications
- Cell Phones
- Industrial Process Control
- Notebook Computers
- Portable, Battery-Powered Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6279ELA12+ | CERAMIC SUBSTRATE | ||
| MAX6279ELA12+T | CERAMIC SUBSTRATE |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX6279 yet. Have something to say?
Start a Discussion on EngineerZone®