Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Wide Operating Current Range: 60µA to 15mA
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX6279 evaluation kit (EV kit) provides a proven design to evaluate the MAX6279 ceramic shunt voltage reference. The output voltage is set at 1.2V.
The EV kit comes installed with a MAX6279ELA12+ in 8-pin ceramic leadless chip carrier (LCC) package.
Applications
- Cell Phones
- Industrial Process Control
- Notebook Computers
- Portable, Battery-Powered Equipment
Applicable Parts
Documentation & Resources
-
MAX6279EVKIT: Evaluation Kit for the MAX6279 Data Sheet (Rev. 0)1/11/2019PDF811K
-
MAX6279EVKIT ODB File - Design Files6/16/2023ZIP3 M