Amplifiers
Subcategories
Related Tools
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Download our collection of useful SPICE applications circuits.
FAQs
What are Amplifiers?
Amplifiers are electronic components that increase the power, voltage, or current of a signal. Analog Devices offers the industry’s broadest amplifier IC portfolio — spanning op amps, instrumentation amplifiers, difference amplifiers, variable gain amplifiers, and RF power amplifiers — for precision signal conditioning in industrial, automotive, healthcare, and communications applications.
Which Amplifier Class is right for our thermal and efficiency limits?
Class selection depends on your system’s efficiency and linearity needs. Class A offers the highest linearity at only ~25% efficiency. Class AB balances linearity and efficiency at up to ~65%. Class D switching amplifiers achieve up to 90% efficiency, reducing heatsink requirements and making them ideal for compact, high-power designs.
How does the amplifier interface with sensors and ADCs?
Amplifiers bridge low-level sensor outputs to ADC inputs through gain, level shifting, and common-mode rejection. Instrumentation amplifiers with high input impedance and high CMRR are ideal for differential signals from strain gauges, RTDs, and thermocouples. Op amps serve as precision ADC drivers, buffers, and anti-aliasing filters throughout the signal chain.
How does temperature affect amplifier performance?
Temperature degrades amplifier performance through input offset voltage drift (TCVOS), bias current shifts, and increased thermal noise. Precision op amps specify TCVOS from 0.1 to 10 µV/°C. Zero-drift architectures use chopper stabilization to minimize drift. CMOS input bias current approximately doubles every 10°C, making thermal budgeting critical for accurate industrial designs.
How do I model amplifier behavior accurately in simulation tools such as LTspice®?
Use Analog Devices’ verified SPICE macromodels, available on each product page at analog.com, for accurate LTspice® simulation. Configure gain-bandwidth product, input offset voltage, slew rate, and noise density in your schematic. Validate simulation results against published datasheet curves to confirm stability, noise, and thermal behavior before committing to hardware.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}