Fanout Buffers
Fanout buffers are able to create multiple copies of an input signal at their output and distribute them among several loads. Analog Devices offers a broad portfolio with fast rise/fall time, low jitt
Go to Product Selection Table
Viewing:
Products in Category
ADH987S
RECOMMENDED FOR NEW DESIGNS
Aerospace, 3.3 V Low Noise 1:9 Fanout Buffer, DC to 8 GHz
HMC7043
RECOMMENDED FOR NEW DESIGNS
High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C
ADCLK925S
RECOMMENDED FOR NEW DESIGNS
Aerospace Ultrafast SiGe ECL Clock/Data Buffers
AD9508
RECOMMENDED FOR NEW DESIGNS
1.65 GHz Clock Fanout Buffer with Output Dividers and Delay Adjust
ADN4670
PRODUCTION
Programmable Low Voltage 1:10 LVDS Clock Driver
ADCLK944
RECOMMENDED FOR NEW DESIGNS
2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK948
RECOMMENDED FOR NEW DESIGNS
Two Selectable Inputs, 8 LVPECL Outputs SiGe Clock Fanout Buffer
ADCLK950
RECOMMENDED FOR NEW DESIGNS
Two Selectable Inputs, 10 LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK846
RECOMMENDED FOR NEW DESIGNS
1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
ADCLK946
RECOMMENDED FOR NEW DESIGNS
Six LVPECL Outputs, SiGe Clock Fanout Buffer
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}