ADRF6573

Obsolete

100 MHz to 4000 MHz, Digitally Controlled RF Dual VGA

Viewing:

Overview

  • Operating frequency range: 100 MHz to 4000 MHz
  • Dual independent, digitally controlled VGA
  • Single serial interface control for both channels
  • 6-bit, 0.5 dB digital step attenuator
  • 30.8 dB gain control range with ±0.15 dB gain accuracy at 2140 MHz
  • 17.8 dB gain at minimum attenuation at 2140 MHz
  • P1dB of 19.2 dBm at 2140 MHz
  • OIP3 of 40.0 dBm at 2140 MHz
  • RF input and RF output internally matched to 50 Ω
  • Channel to channel isolation of 50 dB at 2140 MHz
  • Single-supply operation from 4.75 V to 5.25 V
  • Thermally efficient, 7 mm × 7 mm × 1.0 mm, 32-terminal LGA
  • The companion ADL5240 integrates a gain block with a DSA
ADRF6573
100 MHz to 4000 MHz, Digitally Controlled RF Dual VGA
ADRF6573 Functional Block Diagram ADRF6573 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADRF6573

ADRF6573 Evaluation Board

Product Details

ADRF6573-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply. The ADRF6573 in the evaluation board can be programmed through a USB adaptor board from the USB port of a PC running Windows XP , Vista, and Window 7 with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com. The DSA and the amplifiers in ADRF6573 can be individually biased to the clip leads labeled VDD, VCC1, VCC2 and GND as well as connected to the VDD power plane using R1, R5 and R6.

EVAL-ADRF6573
ADRF6573 Evaluation Board

Latest Discussions

No discussions on ADRF6573 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed