Product Details
ADRF6573-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply. The ADRF6573 in the evaluation board can be programmed through a USB adaptor board from the USB port of a PC running Windows XP , Vista, and Window 7 with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com. The DSA and the amplifiers in ADRF6573 can be individually biased to the clip leads labeled VDD, VCC1, VCC2 and GND as well as connected to the VDD power plane using R1, R5 and R6.