ADH675S

Obsolete

Aerospace, SiGe, MMIC, Latched Comparator with RSCML Output Stage, 10 GHz

Viewing:

Overview

  • Equivalent Input Bandwidth: 10 GHz
  • Propagation Delay: 100 ps
  • Overdrive & Slew Rate Dispersion: 10 ps
  • Minimum Pulse Width: 60 ps
  • Resistor Programmable Hysteresis
  • Differential Latch Control
  • Power Dissipation: 100 mW
  • RSPECK and RESECL Versions Available
  • 16-Lead 3 mm x 3 mm SMT package
  • Screened with guidelines to MIL-PRF-38535, Class Level S
ADH675S
Aerospace, SiGe, MMIC, Latched Comparator with RSCML Output Stage, 10 GHz
HMC6416LC3C SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH675S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed