ADH584S

NOT RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, InGaP, HBT, MMIC, VCO with Divide-by-4 Frequency Output, 12.5 GHz to 13.9 GHz

Viewing:

Overview

  • Dual Output:
    • Fo = 12.5 GHz – 13.9 GHz
    • Fo/4 = 3.125 GHz – 3.475 GHz
  • Pout: + 10 dBm Typical
  • Phase Noise: -110 dBc/Hz @ 100 kHz Typ
  • No External Resonator Needed
  • 18-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH584S
Aerospace, GaAs, InGaP, HBT, MMIC, VCO with Divide-by-4 Frequency Output, 12.5 GHz to 13.9 GHz
HMC8173LSH7 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH584S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed