ADE1139

RECOMMENDED FOR NEW DESIGNS

Precision Ultralow Noise, Set Gain, Zero-Drift Differential Amplifier

Zero Drift Amplifier With Ultra-Low Noise For Use With Rogowski Sensors

Viewing:

Overview

  • Low offset: 2.5 μV maximum
  • Low offset voltage drift: 0.015 μV/°C maximum
  • Low noise
    • 5.6 nV/√Hz at f = 1 kHz, AV = +100
    • 97 nV p-p at f = 0.1 Hz to 10 Hz, AV = +100
  • Open-loop voltage gain: 130 dB minimum
  • CMRR: 80 dB minimum
  • PSRR: 80 dB minimum
  • Gain bandwidth product: 4 MHz
  • Single-supply operation: 2.2 V to 5.5 V
  • Dual-supply operation: ±1.1 V to ±2.75 V
  • Rail-to-rail input and output
  • Unity-gain stable
ADE1139
Precision Ultralow Noise, Set Gain, Zero-Drift Differential Amplifier
ADE1139 Pic Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADE1139 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed